IESNA:LM-63-2002
[TEST]P952656
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25203
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2957.1 3702.5 4376.4 4898.1 5323.6 5564.2 5677.4 5717.7 5922 6359.1
7081.2 7993.1 8890.8 9607.6 10234.7 10807.1 11168.8 11261.2 11038.7 10475.4
9338.3 7372.6 6085.9 5097.2 4036.9 2840 1866.9 1308.8 1021.3 882.1
800.1 672.6 569.8 197.7 96.3 15.6 0
2957.1 3728.6 4409 4939.8 5330.1 5594.2 5729.5 5767.2 5936.3 6330.5
6997.9 7891.7 8772.4 9514 10147.5 10720 11149.3 11304.1 11162.3 10684.8
9735.1 7919 6331.8 5317 4269.8 3096.3 2036 1373.8 1053.8 913.3
807.9 683 575 244.6 102.8 19.5 0
2957.1 3696 4363.4 4899.4 5317 5620.2 5788 5859.5 5992.2 6346.1
6914.6 7708.2 8553.8 9299.3 9901.6 10383 10834.4 11054.3 10998.4 10617.2
9853.5 8605.9 6860 5642.3 4602.8 3465.8 2314.4 1537.7 1137 944.5
833.9 725.9 621.9 474.9 242 28.6 0
2957.1 3696 4343.9 4878.6 5324.9 5667 5896 6015.7 6140.6 6413.8
6836.6 7451.9 8183.1 8884.3 9448.9 9912.1 10301 10615.9 10700.4 10575.5
10116.3 9264.2 8067.3 6650.5 5317 4131.9 2889.4 1850 1261.9 960.1
828.7 719.4 614.1 489.2 343.5 134 0
2957.1 3586.8 4215.1 4764.1 5235.1 5651.4 5983.1 6203 6343.5 6559.5
6910.7 7362.2 7946.3 8540.8 9075.5 9536.1 9910.8 10243.8 10480.6 10544.3
10418.1 10030.4 9278.5 8141.4 6813.2 5456.2 4065.5 2680 1683.4 1129.2
861.2 765 664.8 507.4 342.2 106.7 0
2957.1 3529.5 4096.7 4631.4 5125.8 5583.7 6000.1 6329.2 6553 6762.4
7025.2 7402.5 7839.6 8358.7 8881.7 9402.1 9844.4 10190.5 10452 10667.9
10835.7 10779.8 10544.3 10009.6 9085.9 7889.1 6350 4869.5 3274.5 2021.7
1311.4 896.4 649.2 392.9 197.7 52 0
2957.1 3420.2 3913.3 4416.8 4905.9 5386 5849.1 6261.5 6603.7 6878.2
7156.6 7461 7795.4 8211.7 8689.1 9230.4 9787.2 10324.5 10800.6 11219.5
11600.7 12019.6 12208.3 12325.3 12299.3 11768.5 10755.1 9140.6 7004.4 4744.6
2738.5 1422 725.9 418.9 204.3 70.3 0
2957.1 3337 3732.5 4164.4 4611.9 5034.7 5488.8 5929.8 6353.9 6728.6
7103.3 7450.6 7765.5 8105 8461.5 8844 9287.6 9789.8 10338.8 10921.6
11557.8 12471.1 13208.7 13658.8 14171.4 14542.2 14590.3 14092.1 12796.3 10699.1
7795.4 5030.8 2564.2 1046 373.4 72.9 0
2957.1 3187.4 3465.8 3788.4 4142.3 4517 4898.1 5275.4 5648.8 6032.6
6434.6 6806.7 7211.3 7634.1 8073.8 8514.8 9004 9553 10160.5 10848.8
11652.7 12871.8 14081.7 14910.4 15968.1 17213.1 18545.3 19433.8 19243.9 17455.1
13772 8928.5 3787.1 1156.6 364.3 75.5 0
2957.1 3161.3 3438.5 3735.1 4069.4 4423.3 4785 5145.3 5501.8 5863.5
6219.9 6589.4 6979.7 7402.5 7839.6 8293.7 8798.4 9356.5 9981 10692.6
11495.3 12785.9 14004.9 14902.6 16033.1 17390 18844.5 19770.8 19595.1 17693.1
13690.1 8371.7 3208.2 886 286.2 65 0
2957.1 3062.5 3205.6 3398.1 3631 3884.7 4141 4410.3 4688.7 4969.7
5253.3 5546 5841.3 6153.6 6489.2 6844.4 7234.7 7677 8210.4 8819.2
9560.8 10739.5 11633.2 12515.3 13591.2 14885.6 16100.8 16627.6 16077.3 13978.9
10319.3 5743.8 1656.1 347.4 115.8 26 0
2957.1 2989.6 3070.3 3186.1 3346.1 3519.1 3707.8 3901.6 4098 4307.5
4511.7 4708.2 4911.1 5112.8 5326.2 5551.2 5788 6075.5 6408.6 6840.5
7464.9 8240.3 8768.5 9359.1 10065.6 10835.7 11361.3 11177.9 10259.4 8536.9
6165.3 3154.8 1029.1 307 105.4 24.7 0
2957.1 2924.6 2936.3 2989.6 3076.8 3166.6 3284.9 3402 3517.8 3638.8
3744.2 3839.1 3918.5 3991.4 4042.1 4074.6 4107.1 4129.3 4165.7 4250.3
4453.2 4572.9 4595 4639.2 4708.2 4770.6 4600.2 4060.3 3290.1 2438
1657.4 939.3 470.9 199 96.3 33.8 0
2957.1 2788 2687.8 2635.8 2630.6 2651.4 2686.5 2725.5 2752.8 2769.8
2768.5 2735.9 2685.2 2613.6 2518.7 2402.9 2263.7 2119.3 1986.6 1863
1735.5 1622.3 1527.3 1449.3 1381.6 1312.7 1226.8 1111 951 736.3
536 394.2 273.2 175.6 100.2 28.6 0
2957.1 2661.8 2478.3 2397.7 2378.2 2395.1 2431.5 2470.5 2490 2484.8
2457.5 2409.4 2339.1 2252 2150.5 2046.4 1938.4 1830.5 1723.8 1606.7
1488.3 1381.6 1303.6 1256.7 1238.5 1241.1 1238.5 1202.1 1112.3 962.7
732.4 504.8 353.9 232.9 115.8 26 0
2957.1 2562.9 2341.7 2254.6 2258.5 2307.9 2362.6 2397.7 2400.3 2376.9
2331.3 2266.3 2189.5 2101.1 2007.4 1915 1817.4 1714.7 1609.3 1511.7
1437.6 1373.8 1330.9 1303.6 1280.2 1252.8 1209.9 1165.7 1111 1023.9
891.2 699.9 459.2 253.7 121 26 0
2957.1 2467.9 2240.3 2181.7 2218.1 2285.8 2339.1 2365.2 2354.7 2314.4
2252 2177.8 2092 2007.4 1917.6 1830.5 1770.6 1699.1 1609.3 1537.7
1489.6 1425.9 1325.7 1246.3 1194.3 1143.5 1091.5 1039.5 992.6 949.7
899 817 668.7 512.6 300.5 72.9 0
2957.1 2414.6 2186.9 2154.4 2216.8 2281.9 2335.2 2350.8 2326.1 2262.4
2185.6 2098.5 2004.8 1921.5 1850 1809.6 1761.5 1712.1 1663.9 1557.3
1462.3 1386.8 1311.4 1241.1 1168.3 1104.5 1042.1 984.8 925 856
788.4 727.2 637.5 550.3 385.1 149.6 0
2957.1 2369.1 2153.1 2149.2 2218.1 2280.6 2327.4 2332.6 2294.9 2226
2138.8 2042.5 1956.7 1877.3 1824 1778.4 1719.9 1640.5 1570.3 1485.7
1420.7 1347.8 1276.2 1211.2 1156.6 1100.6 1040.8 979.6 908.1 828.7
741.6 664.8 565.9 428 283.6 118.4 0
2957.1 2343 2136.2 2147.9 2223.4 2284.5 2326.1 2318.3 2270.2 2188.2
2086.7 1991.8 1911.1 1850 1821.4 1752.4 1645.7 1522.1 1472.7 1431.1
1356.9 1299.7 1250.2 1177.4 1122.7 1079.8 1023.9 957.5 878.2 791
696 654.4 563.3 368.2 268 163.9 0
2957.1 2337.8 2125.8 2149.2 2224.7 2287.1 2324.8 2314.4 2255.9 2163.5
2060.7 1967.1 1887.7 1850 1805.7 1718.6 1562.5 1459.7 1433.7 1382.9
1317.9 1247.6 1181.3 1130.5 1099.3 1072 1021.3 958.8 883.4 796.2
703.8 727.2 580.2 387.7 295.3 109.3 0
2957.1 2337.8 2124.5 2153.1 2226 2288.4 2323.5 2318.3 2261.1 2164.8
2060.7 1965.8 1886.4 1851.3 1801.8 1713.4 1550.8 1461 1440.2 1381.6
1314 1237.2 1182.6 1114.9 1105.8 1072 1020 958.8 888.6 794.9
706.4 716.8 498.3 400.7 291.4 105.4 0
